[Single-Action Attachment/Release] Thumb Turn Clamper

Caution
Product Description
A clamping part used in place of a bolt. Allows single-action tool-free replacement of jigs or the addition/removal of attachments when changing equipment setups.
The most standard type among the single-action attachment/release product series.
When the pin contacts the cam in the cam receptacle, the spring is compressed, pushing down the plate.
[Features]
· No tools required: Can be easily tightened by anyone.
· Single-action fastening: Switch between clamped and unclamped in a single-action.
· Fastened to the same strength by anyone: Eliminates variation in the fastening force by the person in charge.
· ON/OFF status can be seen at a glance: Simply check the direction the knob is facing to see whether it is fastened or not.
The manufacturer can loan out samples. Please apply below.
Sample Loaning Application Form
Product Specifications

The most standard type of single-action attachment/release.
*This Quarter-Turn Clamp product should be used as a set with the Cam Receptacle.
| Clamping force | 60 N/90 N |
|---|---|
| Width | ⌀25/⌀34 |
| Features | · Clear ON and OFF ・ Also available in all stainless steel |

Products Used In Combination
Example of use

Replacement of jig plates

Change the position of the camera unit

Operation method
Product comparison information
One-touch detachable lineup list

When there is no space in the mounting part and screw processing etc. are not possible











