(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for slotted holes and U-grooves.
New addition of metal knob type. Excellent rigidity with no worry about breakage.
The standard type has resin knob. Available in black and orange colors.
[Features]
· When the knob is in OFF position, there is a gap between the steel material and shaft, allowing left/right slide of steel material.
· When the knob is in ON position, the shaft is inserted in the gap between steel material and wedge, locking the left/right slide of steel material.
Part Number |
---|
QCSL1003-OG |
QCSL1003-S |
QCSL1006-BK |
QCSL1006-OG |
QCSL1006-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Collar | Applicable Steel Material Thickness T (mm) | Knob Type | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,802.80 ฿ 1,071.04 | CLAMPS | 1 Piece(s) | Same day | 10 | Orange | 3 | Plastic Knob | Polyamide | ||
฿ 2,076.66 ฿ 1,246.20 | CLAMPS | 1 Piece(s) | Same day | 10 | Gray | 3 | Metal Knob | SCS13 | ||
฿ 1,848.33 | CLAMPS | 1 Piece(s) | Same day | 10 | Black | 6 | Plastic Knob | Polyamide | ||
฿ 1,839.30 ฿ 956.62 | IMAO | 1 Piece(s) | Same day | 10 | Orange | 6 | Plastic Knob | Polyamide | ||
฿ 2,033.73 ฿ 1,134.82 | CLAMPS | 1 Piece(s) | Same day | 10 | Gray | 6 | Metal Knob | SCS13 |
Loading...
Type | Clamp Unit | Body Material | Die-cast zinc | Main Body Height H(mm) | 24 |
---|---|---|---|---|---|
Main Body Surface Treatment | Chrome plated | Shaft Material | Stainless steel | Width W(mm) | 30 |
Length L(mm) | 50 |
How can we improve?
How can we improve?