1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Arm Stopper AS (Part Number)

DOOR STAYS

Arm Stopper AS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,389.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be used for lightweight aluminum and wooden doors.
· Can be used as stoppers for doors such as entrance hall, side doors and rooms.

 
Part Number
163-075
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,389.02

DOOR STAYS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Mounting Direction Attached Inward and Open Outward Stopper_01 Free Stop Stay Type Expansion and Contraction・Slide
Flexible, Slide Type Expansion and Contraction Stay Length L at Extention(mm) 550 Material SUS304
Finish Hair line Door Opening Angle(°) Within 100 Height of Door(mm) Within 2000
Width of Door(mm) 600~900 Thickness of Door(mm) 25–45 Mounting Width(mm) 66
Applicable Door Weight(kg) 20 or Less Color - Specifications Imposition High Mounting Type