1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster AD50/AD32 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 173.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pipe frame height-adjustment type adjuster. Used at the feet of structures that do not need to be moved.
[Features]
· Different‑sized plates for the section that touches the ground are available for use with different outer diameters of where the joint is attached to the pipe.
· A hex socket has been machined into the bolt shaft, allowing mounting with an impact wrench.
· Some items include rubber on the plate section, helping prevent damage to the floor.
· Among those types with rubber, anti-static types are also available.
[Applications]
· For installation in locations in which the floor is not flat.

 
Part Number
AD32RA
AD32RA-E
AD32RB
AD32RB-E
AD32WBSALE
AD32WC
AD50RAN
AD50RAN-E
AD50RBN
AD50RBN-E
AD50WASALE
AD50WA-AC
AD50WB
AD50WB-AC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Specifications Dimensions

฿ 286.25

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10GrayWith ⌀32 Rubber Cushion-

฿ 292.90

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 8 Day(s) 10BlackWith ⌀32 Rubber Cushion (Antistatic Measure)-

฿ 374.44

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10GrayWith rubber cushionø32 × 120

฿ 381.70

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10BlackWith rubber cushion (ESD countermeasure)ø32 × 120

฿ 173.05

฿ 103.93

ADJUSTER FOR PIPE FLAME 1 Piece(s) Same day 10-φ32-

฿ 307.82

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10-⌀32X120-

฿ 338.38

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 8 Day(s) 10GrayWith ⌀50 Rubber Cushion-

฿ 345.63

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 8 Day(s) 10BlackWith ⌀50 Rubber Cushion (Antistatic Measure)-

฿ 424.55

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10GrayWith rubber cushionø50 × 123

฿ 439.07

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10BlackWith rubber cushion (ESD countermeasure)ø50 × 123

฿ 248.15

฿ 69.11

ADJUSTER FOR PIPE FLAME 1 Piece(s) Same day 10-φ50-

฿ 298.03

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10-With fixing holesø50 × 68

฿ 280.97

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10--ø50 × 118

฿ 309.97

TME ADJUSTER FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10-With fixing holesø50 × 118

Loading...

  1. 1