1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Legs (Part Number)

Rubber Legs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 67.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.

 
Part Number
RF-02
RF-02(SOFT)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAccessory Material

฿ 67.20

TME JOINT FOR PIPE FLAME 1 Piece(s) Same day 10Urethane

฿ 70.97

TME 1 Piece(s) 5 Day(s) 10Soft rubber (MRB synthetic rubber)

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Cap End Accessory Color Black