1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Type Plastic Angle (Part Number)

L Type Plastic Angle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 788.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

A PVC resin L-shaped angle.
[Features]
· Available in 4 sizes.
· Made of PVC resin.
[Applications]
· Shelf partitioning.
· As a frame to prevent shelf plates from falling.

 
Part Number
AL-1-3-(10)-G
AL-1-3-(13)-G
AL-1-3-G
AL-8-3-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions
(mm)

฿ 788.94

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10 (H) × 50 (W) × 3,000 (D) × t3

฿ 788.94

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 13 (H) × 50 (W) × 3,000 (D) × t3

฿ 788.94

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 30 (H) × 50 (W) × 3,000 (D) × t3

฿ 1,949.07

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 50 (H) × 100 (W) × 3,000 (D) × t4

Loading...

  1. 1

Basic Information

Type Accessory Accessory Type Angle Accessory Material Plastic
Accessory Color Gray