1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Joint GAP-43 (Part Number)

Plastic Joint GAP-43
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 74.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A plastic joint for easy connection of parallel pipes.
[Features]
· Made of nylon and so easy to fit and difficult to break.
· Can be easily removed after installation.
· Can be easily connected to fences, partitions and the like, allowing you to modify the layout as needed.
[Applications]
· For creating a variety of screen type shapes.

 
Part Number
GAP-43-BK
GAP-43-IV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color

฿ 74.66

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10[Resin] Plastic[Black] Black

฿ 190.48

TME JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) 10[Resin] Soft rubber (MRB synthetic rubber)[Blue] Dark Blue

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Parallel