1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Joint GAP-02B (Part Number)

TME JOINT FOR PIPE FLAME

Plastic Joint GAP-02B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 80.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A plastic joint that can be used to create lightweight pipe rack systems.
[Features]
· A plastic joint that can be used to create lightweight pipe rack systems.
· Welded using the dedicated TK-100S welding agent.
· Once welded it cannot be switched out or reused.
· The welded parts may deteriorate or detach due to aging.
[Applications]
· For middle corner pieces in pipe rack system assemblies.

 
Part Number
GAP-02B-IV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 80.90

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle Corner
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Intermediate/Corner Type L-Type (1 Direction Through)
Color Ivory

Please check the type/dimensions/specifications of the part GAP-02B-IV in the Plastic Joint GAP-02B series.