1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Joint Set Product, GA-103 (Part Number)

TME JOINT FOR PIPE FLAME

Metal Joint Set Product, GA-103
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· It can be mounted on the joint.

 
Part Number
GA-103-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 180.52

TME JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Electrodeposition Baked Paint Type Metal Joint
Joint Type Middle Material SPCC (Cold Rolled Steel) Applicable Pipe Dia.(φ),(Squre) 28
Intermediate Joint Type T Type (1 Direction Through) Color Black

Please check the type/dimensions/specifications of the part GA-103-BK in the Metal Joint Set Product, GA-103 series.