1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freebear H-type (flanged type) (Part Number)

Freebear H-type (flanged type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,178.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Round flange type (part sealed).

Specification

●Allowable Weight(kg):80
●SPQ(piece):18
●For upward
●Disassembly Cleaning Allowed

Materials

●Main Ball: Stainless Steel(SUS440C)
●Body: Stainless Steel(SUS303)
Part Number
C-8HA
C-10H
C-12H
C-12HR
C-16H
C-24H
S-8HA
S-12H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Mounting Height
(mm)
Dust Proofing

฿ 4,178.68

FBC FREE BEAR H 1 Piece(s) 5 Day(s) -784.8[Steel] Steel[Steel] Steel7825.432-

฿ 4,908.34

FBC FREE BEAR H 1 Piece(s) 8 Day(s) 101471.5[Steel] Steel[Steel] Steel9531.7548Presence

฿ 6,233.33

FBC FREE BEAR H 1 Piece(s) 8 Day(s) 101962[Steel] Steel[Steel] Steel11038.160-

฿ 5,787.61

FBC FREE BEAR H 1 Piece(s) 7 Day(s) 101962[Steel] Steel[Steel] Steel11038.160Presence

฿ 11,836.39

FBC FREE BEAR H 1 Piece(s) 7 Day(s) 102943[Steel] Steel[Steel] Steel14050.880-

฿ 26,093.50

FBC FREE BEAR H 1 Piece(s) 7 Day(s) 104905[Steel] Steel[Steel] Steel18076.2120-

฿ 8,550.78

FBC FREE BEAR H 1 Piece(s) 5 Day(s) -784.8[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel7825.432-

฿ 17,369.42

FBC FREE BEAR H 1 Piece(s) 7 Day(s) 101962[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel11038.160-

Loading...

  1. 1
 

Basic Information

Type Standard Shape Flange Load Capacity Range(N) 500.1~5000
Application Standard