1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Bearing D Type (Flange Type) (Part Number)

Free Bearing D Type (Flange Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Round flange type ball roller.
[Features]
·Receptacle structure specialized for downward use.
·The most heavy-duty type in the downward freebear series.
·Can be used for positioning or as a replacement for casters.
[Applications]
·Ideal for transporting heavy objects, assembly workbenches (positioning), and jig replacement for processing machines.

 
Part Number
C-10D
C-12D
C-12DR
C-16D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Mounting Height
(mm)
Dust Proofing

฿ 100.00

FBC FREE BEAR D 1 Piece(s) Quote 101471.511031.7560Presence

฿ 8,480.83

FBC FREE BEAR D 1 Piece(s) 5 Day(s) -196211038.176-

฿ 8,725.66

FBC FREE BEAR D 1 Piece(s) 7 Day(s) 10196211038.176Presence

฿ 100.00

FBC FREE BEAR D 1 Piece(s) Quote -294314050.8105-

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Load Capacity Range(N) 500.1~5000
Body Material Steel Ball Material Steel Application Downward