1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Coupling Clamping Type (Double Disc) SDA (Part Number)

Disc Coupling Clamping Type (Double Disc) SDA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 964.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDA-22C-3X3
SDA-22C-3X4
SDA-22C-3X4.5
SDA-22C-3X5
SDA-22C-3X5K2
SDA-22C-3X6
SDA-22C-3X6K2
SDA-22C-3X6K3
SDA-22C-3X6.35
SDA-22C-3X6.35K2
SDA-22C-3X6.35K3
SDA-22C-3X7
SDA-22C-3X7K2
SDA-22C-3X7K3
SDA-22C-3X8
SDA-22C-3X8K2
SDA-22C-3X8K3
SDA-22C-3X8K4
SDA-22C-3X9
SDA-22C-3X9K3
SDA-22C-3X9.525
SDA-22C-3X9.525K2
SDA-22C-3X9.525K3
SDA-22C-3X9.525K4
SDA-22C-4X4
SDA-22C-4X4.5
SDA-22C-4X5
SDA-22C-4X5K2
SDA-22C-4X6
SDA-22C-4X6K2
SDA-22C-4X6K3
SDA-22C-4X6.35
SDA-22C-4X6.35K2
SDA-22C-4X6.35K3
SDA-22C-4X7
SDA-22C-4X7K2
SDA-22C-4X7K3
SDA-22C-4X8
SDA-22C-4X8K2
SDA-22C-4X8K3
SDA-22C-4X8K4
SDA-22C-4X9
SDA-22C-4X9K3
SDA-22C-4X9.525
SDA-22C-4X9.525K2
SDA-22C-4X9.525K3
SDA-22C-4X9.525K4
SDA-22C-4.5X4.5
SDA-22C-4.5X5
SDA-22C-4.5X5K2
SDA-22C-4.5X6
SDA-22C-4.5X6K2
SDA-22C-4.5X6K3
SDA-22C-4.5X6.35
SDA-22C-4.5X6.35K2
SDA-22C-4.5X6.35K3
SDA-22C-4.5X7
SDA-22C-4.5X7K2
SDA-22C-4.5X7K3
SDA-22C-4.5X8
SDA-22C-4.5X8K2
SDA-22C-4.5X8K3
SDA-22C-4.5X8K4
SDA-22C-4.5X9
SDA-22C-4.5X9K3
SDA-22C-4.5X9.525
SDA-22C-4.5X9.525K2
SDA-22C-4.5X9.525K3
SDA-22C-4.5X9.525K4
SDA-22C-5K2X5
SDA-22C-5K2X5K2
SDA-22C-5K2X6
SDA-22C-5K2X6K2
SDA-22C-5K2X6K3
SDA-22C-5K2X6.35
SDA-22C-5K2X6.35K2
SDA-22C-5K2X6.35K3
SDA-22C-5K2X7
SDA-22C-5K2X7K2
SDA-22C-5K2X7K3
SDA-22C-5K2X8
SDA-22C-5K2X8K2
SDA-22C-5K2X8K3
SDA-22C-5K2X8K4
SDA-22C-5K2X9
SDA-22C-5K2X9K3
SDA-22C-5K2X9.525
SDA-22C-5K2X9.525K2
SDA-22C-5K2X9.525K3
SDA-22C-5K2X9.525K4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103422.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 1034.522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K441.8

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103922.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6One Side Key Way---K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K441.8

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104422.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 1044.522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K441.8

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104922.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6One Side Key Way---K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K441.8

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104.54.522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104.5522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104.5522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104.5622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104.5622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104.5622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104.5722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104.5722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104.5722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104.5822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104.5822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104.5822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 104.5822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K441.8

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 104.5922.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K331.4

฿ 1,033.77

SGL COUPLING SDA 1 Piece(s) 8 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6No Keyway------

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6One Side Key Way---K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6One Side Key Way---K441.8

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key WayK221---

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6Both sides keywayK221K221

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key WayK221---

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6Both sides keywayK221K221

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6Both sides keywayK221K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6One Side Key WayK221---

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6Both sides keywayK221K221

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6With KeywayK221K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key WayK221---

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6Both sides keywayK221K221

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105722.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6Both sides keywayK221K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key WayK221---

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6Both sides keywayK221K221

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6Both sides keywayK221K331.4

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105822.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6Both sides keywayK221K441.8

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 105922.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key WayK221---

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6With KeywayK221K331.4

฿ 1,094.24

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6One Side Key WayK221---

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6With KeywayK221K221

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.41~1.010000Aluminum0.21.5X10-6Both sides keywayK221K331.4

฿ 1,154.71

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 103322.2331.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.130.40.21~0.4010000Aluminum±0.21.5X10-6With KeywayK221K441.8

Loading...

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Product Category Coupling body
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200