1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc Coupling Clamping Type (Double Disc) SDA (Part Number)

SGL COUPLING SDA

Disc Coupling Clamping Type (Double Disc) SDA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 964.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SDA-39C-6X6K2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 1,599.55

SGL COUPLING SDA 1 Piece(s) 9 Day(s) 10663956.23.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant530.40.21~0.408000[Others] Others0.43.0X10-5One Side Key Way---K221

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Product Category Coupling body
Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDA-39C-6X6K2 in the Disc Coupling Clamping Type (Double Disc) SDA series.

Products with similar specification

Part Number
SDA-22C-3X5
SDA-22C-3X5K2
SDA-22C-3X6
SDA-39C-6X6K3
SDA-39C-6X7
SDA-39C-6X7K2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
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
฿ 1,033.77

1 Piece(s) 8 Day(s) 103522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,094.24

1 Piece(s) 9 Day(s) 103522.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6One Side Key Way---K221

฿ 1,033.77

1 Piece(s) 8 Day(s) 103622.2331.01~3.00High accuracy / Backlash 0 / Small1.130.40.21~0.4010000[Others] Others0.21.5X10-6No Keyway------

฿ 1,599.55

1 Piece(s) 9 Day(s) 10663956.23.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant530.40.21~0.408000[Others] Others0.43.0X10-5One Side Key Way---K331.4

฿ 1,539.08

1 Piece(s) 8 Day(s) 10673956.23.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant530.40.21~0.408000[Others] Others0.43.0X10-5No Keyway------

฿ 1,599.55

1 Piece(s) 9 Day(s) 10673956.23.01~5.00High accuracy / Backlash 0 / Small / Heat Resistant530.40.21~0.408000[Others] Others0.43.0X10-5One Side Key Way---K221