(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 | ||
฿ 3,241.05 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 64 | 89.5 | 20.01~50.00 | High accuracy / Backlash 0 / Small / Heat Resistant | 31 | 3 | 0.5 | 0.41~1.0 | 6500 | Aluminum | ±0.5 | 2.7X10-4 | With Keyway | K6 | 6 | 2.8 | K7 | 7 | 3 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum | Product Category | Coupling body |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
How can we improve?
How can we improve?