1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Universal Joint Coupling - Clamping Long Type - (Part Number)

SGL COUPLING SCJB

Universal Joint Coupling - Clamping Long Type -
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,277.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SCJB-40C-10K3X15K5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

฿ 2,398.60

SGL COUPLING SCJB 1 Piece(s) 11 Day(s) 103.01~5.00101540512001~4000 / 4001~1000053500 ~ 50000.53.3X10-5Both key grooves / Both sides keywayK331.4K552.3570

Loading...

  1. 1

Basic Information

Type Standard Type Features High torsional rigidity / High durability / Small / Heat Resistant Body Material Aluminum / Aluminum Alloy
Application Servo Motor Allowable Lateral Misalignment Range(mm) 0.21~0.40 Allowable Angular Misalignment(deg) 7
Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJB-40C-10K3X15K5 in the Universal Joint Coupling - Clamping Long Type - series.

Products with similar specification

Part Number
SCJB-15C-3X5K2
SCJB-15C-3X6
SCJB-15C-3X6.35
SCJB-40C-10K3X15K6
SCJB-40C-10K4X10
SCJB-40C-10K4X10K3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

฿ 1,337.59

1 Piece(s) 11 Day(s) 100.05~1.00351524.210001~78000 / 4001~100000.256000 ~ 180000.33.5X10-7One Side Key Way / One Side Key Seat---K221350

฿ 1,277.12

1 Piece(s) 10 Day(s) 100.05~1.00361524.210001~78000 / 4001~100000.256000 ~ 180000.33.5X10-7Key Seat Exist / No Keyway------350

฿ 1,277.12

1 Piece(s) 10 Day(s) 100.05~1.0036.351524.210001~78000 / 4001~100000.256000 ~ 180000.33.5X10-7Key Seat Exist / No Keyway------350

฿ 2,428.84

1 Piece(s) 11 Day(s) 103.01~5.00101540512001~4000 / 4001~1000053500 ~ 50000.53.3X10-5Both key grooves / Both sides keywayK331.4K662.8570

฿ 2,338.13

1 Piece(s) 11 Day(s) 103.01~5.00101040512001~4000 / 4001~1000053500 ~ 50000.53.3X10-5One Side Key Way / One Side Key SeatK441.8---570

฿ 2,398.60

1 Piece(s) 11 Day(s) 103.01~5.00101040512001~4000 / 4001~1000053500 ~ 50000.53.3X10-5Both key grooves / Both sides keywayK441.8K331.4570