(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamping type product suitable for use in cases where shaft and shaft are located away from each other, or when the angle of the shaft is great. SUNGIL Inc. is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SCJ-32-6.35K3X6.35 |
SCJ-32-6.35K3X6.35K2 |
SCJ-32-6.35K3X6.35K3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,510.94 | SGL COUPLING SCJ | 1 Piece(s) | 11 Day(s) | 10 | 1.01~3.00 | 6.35 | 6.35 | 32 | 39 | 4001~10000 | 2 | 5000 ~ 9000 | 0.41~1.0 | 0.5 | 1.2X10-5 | One Side Key Seat / One Side Key Way | K3 | 3 | 1.4 | - | - | - | 570 | ||
฿ 1,571.41 | SGL COUPLING SCJ | 1 Piece(s) | 11 Day(s) | 10 | 1.01~3.00 | 6.35 | 6.35 | 32 | 39 | 4001~10000 | 2 | 5000 ~ 9000 | 0.41~1.0 | 0.5 | 1.2X10-5 | Both key grooves / Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 | 570 | ||
฿ 1,571.41 | SGL COUPLING SCJ | 1 Piece(s) | 11 Day(s) | 10 | 1.01~3.00 | 6.35 | 6.35 | 32 | 39 | 4001~10000 | 2 | 5000 ~ 9000 | 0.41~1.0 | 0.5 | 1.2X10-5 | Both key grooves / Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 | 570 |
Loading...
Type | Standard Type | Features | High torsional rigidity / High durability / Small / Heat Resistant | Body Material | Aluminum / Aluminum Alloy |
---|---|---|---|---|---|
Application | Servo Motor | Allowable Angular Misalignment(deg) | 3 | Operating Temperature Range(°C) | -50::200 |
Allowable Axial Clearance (±)(mm) | 0 |
How can we improve?
How can we improve?