1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Universal Joint Coupling -Set Screw Type- [SCJ] (Part Number)

SGL COUPLING SCJ

Universal Joint Coupling -Set Screw Type- [SCJ]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,032.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Clamping type product suitable for use in cases where shaft and shaft are located away from each other, or when the angle of the shaft is great. SUNGIL Inc. is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SCJ-25-8K2X8K4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

฿ 1,401.94

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 100.05~1.00882530.64001~10000 / 10001~7800016000 ~ 120000.41~1.00.53.4X10-6Both key grooves / Both sides keywayK221K441.8570

Loading...

  1. 1

Basic Information

Type Standard Type Features High torsional rigidity / High durability / Small / Heat Resistant Body Material Aluminum / Aluminum Alloy
Application Servo Motor Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -50::200
Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJ-25-8K2X8K4 in the Universal Joint Coupling -Set Screw Type- [SCJ] series.

Products with similar specification

Part Number
SCJ-15-3X5K2
SCJ-15-3X6
SCJ-15-3X6.35
SCJ-25-8K3X10
SCJ-25-8K3X10K3
SCJ-25-8K3X10K4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

฿ 1,092.54

1 Piece(s) 11 Day(s) 100.05~1.00351522.410001~78000 / 4001~100000.256000 ~ 210000.21~0.400.33.3X10-7One Side Key Way / One Side Key Seat---K221570

฿ 1,032.06

1 Piece(s) 10 Day(s) 100.05~1.00361522.410001~78000 / 4001~100000.256000 ~ 210000.21~0.400.33.3X10-7Key Seat Exist / No Keyway------570

฿ 1,032.06

1 Piece(s) 10 Day(s) 100.05~1.0036.351522.410001~78000 / 4001~100000.256000 ~ 210000.21~0.400.33.3X10-7Key Seat Exist / No Keyway------570

฿ 1,341.47

1 Piece(s) 11 Day(s) 100.05~1.008102530.610001~78000 / 4001~1000016000 ~ 120000.41~1.00.53.4X10-6One Side Key Way / One Side Key SeatK331.4---570

฿ 1,401.94

1 Piece(s) 11 Day(s) 100.05~1.008102530.610001~78000 / 4001~1000016000 ~ 120000.41~1.00.53.4X10-6Both key grooves / Both sides keywayK331.4K331.4570

฿ 1,401.94

1 Piece(s) 11 Day(s) -0.05~1.008102530.610001~78000 / 4001~1000016000 ~ 120000.41~1.00.53.4X10-6Both key grooves / Both sides keywayK331.4K441.8570