1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CS-Touch Switch for Declination Waterproof Type CSHP (Part Number)

CS-Touch Switch for Declination Waterproof Type CSHP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,038.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M8 thin contact switch for eccentricity and IP67 structure that is compatible with adverse environments.
[Features]
· Repeatability of 5 μm.
· The outer diameter has been greatly reduced from M12 to M8.
· Because a linear bush is used for the bearing, it is suitable for sliding, declination, and offset.
· M8 ultra-fine. Positioning at the deflected angle with waterproof specifications.
[Application]
· For finding the starting origin of machines.
· For checking the opening and closing of brake pads.
· For detecting the presence of transported work.
· For positioning of sheet metal for spot welding.

Part Number
CSHP085A
CSHP085A-L
CSHP085B
CSHP085B-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact Point Type LED

฿ 4,038.06

MET CS-TOUCH SWITCHES CS 1 Piece(s) 3 Day(s) 10Contact type NONo

฿ 4,174.27

MET CS-TOUCH SWITCHES CS 1 Piece(s) 3 Day(s) 10Contact type NOProvided

฿ 4,038.06

MET CS-TOUCH SWITCHES CS 1 Piece(s) 3 Day(s) 10Contact type NCNo

฿ 4,430.65

MET CS-TOUCH SWITCHES CS 1 Piece(s) 17 Day(s) 10Contact type NCProvided

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type / Wide Contact Angle Main Body Shape Bolt Type Tip shape Needle Type
Environment Waterproof Type Body Material SUS303 Contact Material SUS420
Stroke(mm) 2.8 Nominal of Thread (M) M8×0.5 Operating Temperature Range(°C) 0::80
Operating Point(mm) 0.3 Repeatability 0.005mm Contact Force(N) 1
Contact point accuracy life(x 10K times) 1000 Protection Structure IP67 Specification details Sliding, for declined hit, water-proof type