1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Saddle Clamp (Part Number)

Stainless Steel Saddle Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A pipe support bracket for directly mounting pipes to walls and floors.

 
Part Number
N-010304-13A
N-010304-16A
N-010304-20A
N-010304-25A
N-010304-32A
N-010304-40A
N-010304-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes
(mm)
Thickness t
(mm)
Width
(mm)
Mounting Hole Pitch P
(mm)

฿ 30.00

NEI PIPE SUPPORT 1 Piece(s) 5 Day(s) 10~Less than 2013A18.00.61837

฿ 35.24

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 20~Less than 3016A22.00.61842

฿ 37.15

NEI PIPE SUPPORT 1 Piece(s) 5 Day(s) 20~Less than 3020A27.00.61846

฿ 51.43

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 30~Less than 4025A33.00.61857

฿ 66.67

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 40~Less than 5032A42.70.82162

฿ 76.19

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 40~Less than 5040A48.00.82173

฿ 94.29

NEI PIPE SUPPORT 1 Piece(s) 5 Day(s) 60~Less than 7050A60.00.82187

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type Not Specified Material SUS304
Surface Treatment No Mounting Hole Size d(φ) 4.3