1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standing Pipe Fixture / Mounting Leg, wing Plate with Stainless Steel Seat (Part Number)

Standing Pipe Fixture / Mounting Leg, wing Plate with Stainless Steel Seat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 147.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Screw-type mounting leg to be screwed into a female screw anchor and nut belonging to a standing band. .
· Screw-based adjustment using a movable cosmetic washer is possible.
· Consult us when using 125 A or greater standing bands.

 
Part Number
N-010404-L50
N-010404-L65
N-010404-L75
N-010404-L100
N-010404-L125
N-010404-L150
N-010404-L200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension L
(mm)

฿ 147.50

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 50

฿ 157.17

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 65

฿ 161.41

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 75

฿ 240.00

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 100

฿ 260.00

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 125

฿ 280.00

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 150

฿ 353.73

NEI PIPE SUPPORT 1 Piece(s) 10 Day(s) 200

Loading...

  1. 1

Basic Information

Type Vertical band related parts Material SUS304 Surface Treatment No