(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A vibration-proof vertical band with rubber for use with SGP pipes.
· Supports vibration-proof fittings to which 3-mm-thick synthetic rubber that complies with requirement for public works is attached.
Part Number |
---|
N-013272-15A |
N-013272-20A |
N-013272-25A |
N-013272-32A |
N-013272-40A |
N-013272-50A |
N-013272-65A |
N-013272-80A |
N-013272-100A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Nominal pipe diameter | Compatible Diameter of Pipes (A) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 146.18 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | 15A | 21.7 | ||
฿ 149.20 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | 20A | 27.2 | ||
฿ 151.62 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 30~Less than 40 | 25A | 34.0 | ||
฿ 232.39 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 40~Less than 50 | 32A | 42.7 | ||
฿ 253.34 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 40~Less than 50 | 40A | 48.6 | ||
฿ 263.81 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 60~Less than 70 | 50A | 60.5 | ||
฿ 294.29 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 70~Less than 80 | 65A | 76.3 | ||
฿ 323.81 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 80~Less than 90 | 80A | 89.1 | ||
฿ 379.38 | NEI PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 100~Less than 200 | 100A | 114.3 |
Loading...
Type | Vertical band | Material | Steel | Applicable Pipe Type | Steel pipe / coated steel pipe |
---|---|---|---|---|---|
Surface Treatment | Zinc Plating |
How can we improve?
How can we improve?