1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical Pipe Clamp / Foot Mount With Stainless Steel PC Loop Type Pipe Clamp BN (Part Number)

Vertical Pipe Clamp / Foot Mount With Stainless Steel PC Loop Type Pipe Clamp BN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 234.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Loop type pipe clamp for fire-resistant double-layer pipes (composite pipes with fireproof coating on rigid PVC pipes).
· Refer to the support bracket compatibility table when selecting a pipe as a composite pipe comes with fire-resistant coating and the pipe diameter varies depending on the pipe manufacturer.
· Loop type pipe clamp for rigid PVC vinyl-lined steel pipes (outer surface coated steel pipe).

 
Part Number
N-010244-15A
N-010244-20A
N-010244-25A
N-010244-32A
N-010244-40A
N-010244-50A
N-010244-65A
N-010244-80A
N-010244-100A
N-010244-125A
N-010244-150A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

฿ 234.29

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 20~Less than 3015A25.7

฿ 240.00

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 30~Less than 4020A31.2

฿ 249.53

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 30~Less than 4025A37.6

฿ 264.77

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 40~Less than 5032A46.3

฿ 292.39

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 50~Less than 6040A52.2

฿ 317.15

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 60~Less than 7050A64.1

฿ 357.94

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 70~Less than 8065A79.9

฿ 367.59

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 90~Less than 10080A92.7

฿ 396.31

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 100~Less than 200100A118.3

฿ 782.72

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 100~Less than 200125A143.8

฿ 843.19

NEI PIPE SUPPORT 1 Piece(s) 9 Day(s) 100~Less than 200150A170.2

Loading...

  1. 1

Basic Information

Type Vertical band Material SUS304 Applicable Pipe Type Steel pipe / coated steel pipe
Surface Treatment No