1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hanging Bracket / Hanger, Strong Hanging Bracket, X Series NHB-X Reinforcement Bracket (for H-Section Steel) (Part Number)

NEI PIPE SUPPORT

Hanging Bracket / Hanger, Strong Hanging Bracket, X Series NHB-X Reinforcement Bracket (for H-Section Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 170.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• A reinforcement bracket used to prevent vibration or rolling when NHB-x is used with the H-section steel.

 
Part Number
NHJ-1520
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 170.48

NEI PIPE SUPPORT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment Chromate Plating
Flange Width(mm) 150 ~200 Specifications Packaged in a Bag

Please check the type/dimensions/specifications of the part NHJ-1520 in the Hanging Bracket / Hanger, Strong Hanging Bracket, X Series NHB-X Reinforcement Bracket (for H-Section Steel) series.