1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surface Caster (Part Number)

Surface Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· Caster type: Plate type fixed
· Stopper: None
· Wheel characteristics: None
· Hardware material: Iron

 
Part Number
00017420
00017422
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height B
(mm)
Load Range
(daN)
Wheel Diameter A or Diameter A
(Ø)
Wheel Width C
(mm)
Load Capacity
(kg)
Part Name

฿ 300.72

CASTERS 1 Piece(s) 4 Day(s) 23.5~35.00372215Surface Hitting Custer 20 ㎜

฿ 568.38

CASTERS 1 Piece(s) 4 Day(s) 3235.01~80.00573340Surface Hitting Custer 32 ㎜

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Plate Type Ball Caster Stopper (Detail) No Wheel Characteristics No
Fitting Material Iron Mounting Hole Type Round hole