1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Clamp, Push/Pull Type, Flange Base Stroke 66.8 mm Straight Arm (Part Number)

Toggle Clamp, Push/Pull Type, Flange Base Stroke 66.8 mm Straight Arm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 733.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Side-press toggle clamp with bolt fixing.
[Features]
· Available to suit various usage environments.
· Handle can be attached at any position and angle.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 3,180 N.
[Applications]
· In addition to fixing in place for normal work, it can also be used for light press-fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 66.8 mm, Straight Arm GH-36224M/GH-36224-MSS
Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 66.8 mm, Straight Arm GH-36224M/GH-36224-MSS

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedOptional Bracket
GH-36224M31866.71810.78SA-105015GH-36225
GH-36224-MSS9120.31890.12SA-105015-SS-
Part Number
GH-36224-MSS
GH-36224M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Clamp Screw Material Tip Screw Type

฿ 4,765.72

TOGGLE CLAMPS 1 Piece(s) 13 Day(s) Stainless SteelStainless SteelStainless Steel Bolt

฿ 733.59

GHD TOGGLE CLAMPS 1 Piece(s) Same day SS400[Steel] SS400Steel Bolt

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 3180 Attaching Method Flange Base
Clamp Screw fixation Clamp Screw Size M10 Tightening Force (Range Selectable)(N) 3100~