(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A horizontal type toggle clamp. The maximum clamping pressure is 2500N. Iron or stainless steel may be selected for the main body material. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as offering OEM for various manufacturers, they also have manufacturing bases in Europe and North America. Their increased sales have allowed them to offer even greater value to customers.
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied | Flanged Washers |
---|---|---|---|---|---|---|
GH-21382 | 250 | 77 | 85 | 0.22 | SA-065010 | FW-516 |
GH-21382-SS | 250 | 77 | 85 | 0.22 | SA-065010-SS | FW-516-SS |
Part Number |
---|
GH-21382 |
GH-21382-SS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Clamp Screw Material | Tip Screw Type |
---|---|---|---|---|---|---|---|---|
฿ 364.19 | GHD TOGGLE CLAMPS | 1 Piece(s) | Same day | SS400 | [Steel] SS400 | Steel Bolt | ||
฿ 1,394.34 | TOGGLE CLAMPS | 1 Piece(s) | 13 Day(s) | Stainless Steel | Stainless Steel | Stainless Steel Bolt |
Loading...
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 2500 | Clamp Screw Size | M6 |
---|---|---|---|---|---|
Tightening Force (Range Selectable)(N) | 2280~2999 | Tip Screw Position Adjustment | Slide Adjustment |
How can we improve?
How can we improve?