1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wafer-Carrier Mounting Photomicrosensors [EE-SPY801/802] (Part Number)

Photomicro sensors

Wafer-Carrier Mounting Photomicrosensors [EE-SPY801/802]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,270.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photomicrosensor for detecting wafer-carrier mounting.
[Features]
· The mounting position is set together with a guide.
· The contact surface with the wafer-carrier uses fluororesin with excellent chemical resistance.
· The unique optical system enables stable detection of almost all wafer-carriers.
· Light modulation effectively reduces external light interference.
· Utilizes clean cable (talc-free).

 
Part Number
EE-SPY801 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,270.00

฿ 2,813.18

Photomicro sensors 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape Landscape Type Detection Distance(mm) 3 Head maximum width(mm) 32
Head maximum height(mm) 15 Head maximum, depth(mm) 30 Detection method Reflective
Luminescence Method Modulated light (infrared light) Operation mode Turns ON when wafer carrier is present Output mode NPN open collector
Connection method Pre-wired Indicator Light Mode Lit orange when object is detected Standard detected subject(mm) Transparent or opaque wafer carriers
Cable specification Standard Cable length(mm) 2000 Protection structure IP30

Please check the type/dimensions/specifications of the part EE-SPY801 in the Wafer-Carrier Mounting Photomicrosensors [EE-SPY801/802] series.