1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Bracket (for Mounting on Shelf) (Part Number)

PIPE SADDLE CLAMPS

Square Bracket (for Mounting on Shelf)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 107.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Bright chromate finishing.

 
Part Number
F-757
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 107.62

PIPE SADDLE CLAMPS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Saddle band Main Applicable Pipe O.D.(mm) Angular Material Applicable Pipe Type Steel pipe / PVC pipe
Material Iron Surface Treatment Bright chromate Bolt Hole Diameter(φ) 7
Full length A(mm) 93 Width B(mm) 24 Height C(mm) 24