(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small and compact head makes space-saving.
With interference prevention function that can be mounted closely.
[Features]
· Setting is easy because the sensor has an input indicator light.
Part Number |
---|
E3C-1 2M |
E3C-2 2M |
E3C-DS5W 2M |
E3C-DS10 2M |
E3C-DS10T 2M |
E3C-JC4P 2M |
E3C-LS3R 2M |
E3C-S10 2M |
E3C-S20W 2M |
E3C-S30T 2M |
E3C-S30W 2M |
E3C-S50 2M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Source | Amplifier Installation Type | Detection Distance (mm) | Reflection type detection method | Ambient Operating Temperature (°C) | Amplifier Function (Selectable only when Amplifier is installed) | Output Mode | Operation Mode | Connection Method | Timer | Response time (standard mode) (ms) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,710.00 ฿ 2,115.44 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Infrared-emitting diode | Amplifier Separation Type | 1,000 | - | -25~70 | - | - | - | Pre-wired | - | - | Emitter + Receiver | ||
฿ 3,637.00 ฿ 3,111.09 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Infrared-emitting diode | Amplifier Separation Type | 2000 | - | -25~70 | - | - | - | Pre-wired | - | - | Emitter + Receiver | ||
฿ 2,888.00 ฿ 1,966.15 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | Infrared-emitting diode | Amplifier Separation Type | 50 | Diffused reflective shape | -25~70 | - | - | - | Pre-wired | - | - | Integrated emitter / receiver | ||
฿ 3,118.00 ฿ 1,788.80 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | Infrared-emitting diode | Amplifier Separation Type | 100 | Diffused reflective shape | -25~70 | - | - | - | Pre-wired | - | - | Integrated emitter / receiver | ||
฿ 1,933.00 ฿ 1,126.55 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | Same day | Opaque Objects | Retro reflective | Infrared-emitting diode | Amplifier Separation Type | 100 | Diffused reflective shape | -25~70 | - | - | - | Pre-wired | - | - | Integrated emitter / receiver | ||
฿ 5,392.00 ฿ 2,922.46 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | - | - | - | Amplifier only | - | - | -10~55 | Response time setting | NPN | Light ON/Dark-ON (selectable) | Terminal block input cable pullout | OFF-delay 0/40 ms (switch selectable) | 1 | - | ||
฿ 3,815.00 ฿ 3,269.84 | Photoelectric Sensor | 1 Piece(s) | 40 Day(s) | Opaque Objects | Retro reflective | [Red] Red light emitting diode | Amplifier Separation Type | 30±3 | Limited Reflective Type | -25~70 | - | - | - | Pre-wired | - | - | Integrated emitter / receiver | ||
฿ 2,182.00 ฿ 1,554.89 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Infrared-emitting diode | Amplifier Separation Type | 100 | - | -25~70 | - | - | - | Pre-wired | - | - | Emitter + Receiver | ||
฿ 2,833.00 ฿ 2,425.90 | OMRON PHOTOELECTRIC SENSOR | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Infrared-emitting diode | Amplifier Separation Type | 200 | - | -25~70 | - | - | - | Pre-wired | - | - | Emitter + Receiver | ||
฿ 3,629.00 ฿ 2,082.32 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Infrared-emitting diode | Amplifier Separation Type | 300 | - | -25~70 | - | - | - | Pre-wired | - | - | Emitter + Receiver | ||
฿ 3,629.00 ฿ 2,082.32 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Infrared-emitting diode | Amplifier Separation Type | 300 | - | -25~70 | - | - | - | Pre-wired | - | - | Emitter + Receiver | ||
฿ 3,116.00 ฿ 1,847.48 | OMRONPHOTOELECTRICSENSOR | 1 Piece(s) | Same day | Opaque Objects | [Transparent] Through Beam Type | Infrared-emitting diode | Amplifier Separation Type | 500 | - | -25~70 | - | - | - | Pre-wired | - | - | Emitter + Receiver |
Loading...
Type | Photoelectric sensor | Cable length(m) | 2 |
---|
How can we improve?
How can we improve?