1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

High Purity Gas Valve KD, Diaphragm Valve Straight Type, Manual (Part Number)

High Purity Gas Valve KD, Diaphragm Valve Straight Type, Manual
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The valves of "KD" series are highly reliable as they have a high Cv value compared to other direct diaphragm valves with a compact design and can handle high-purity gases for semiconductors while having both high durability as well as high corrosion-resistance.
· Excellent gas replacement characteristics have been achieved by minimizing the body vertical hole dimensions and reducing the internal volume to 1.2 cm (in 1/4", CVC male, open state valves).
· The unique gas contacting part seal structure has been pursued to seek an extremely high sealing performance, durability, degassing performance and corrosion-resistance.
· High corrosion-resistance offered by carefully selected diaphragm material and use of a unique molding method for the processing eliminate individual differences to the utmost, for achieving a high durability.
· Produced in a high level production environment and subjected to surface polishing, the products are suitable for use with high purity gas for semiconductors and exhibit particle performance to the maximum.

 
Part Number
KD4MS-SC-STD-316L
KD4MS-VFC-EP-316L
KD6MS-SC-STD-316L
KD8MS-VC-STD-316L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(φ)
Control Side, Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Plumbing Pipe Diameter
(φ)
Length L
(mm)
Height H
(mm)
Polishing

฿ 100.00

KIC VALVE RELATED ITEM 1 Piece(s) Quote [Metal Tube Connection] Flareless Joint-1/4B(8A)[Metal Tube Connection] Flareless Joint-1/4B(8A)4868Mechanical Polishing Finish

฿ 19,739.03

KIC VALVE RELATED ITEM 1 Piece(s) 13 Day(s) [Rc(R)] Rc1/4B-[Rc(R)] Rc1/4B-70.668Electrolytic Polishing Finishing

฿ 23,698.04

KIC VALVE RELATED ITEM 1 Piece(s) 13 Day(s) [Metal Tube Connection] Flareless Joint-3/8B(10A)[Metal Tube Connection] Flareless Joint-3/8B(10A)6481Mechanical Polishing Finish

฿ 22,835.68

KIC VALVE RELATED ITEM 1 Piece(s) 13 Day(s) [Rc(R)] R1/2B-[Rc(R)] R1/2B-7781Mechanical Polishing Finish

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material SUS316L Applicable Fluid Air / Gas
Handle Shape Round-shaped handle Body Lining No Working Temperature Range(℃) -10::80
Operating Pressure Range(MPa) 0.4::0.7 Handle Dia. D(φ) 42 Operation Method Manual
Operation Method 270 degrees manual