1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Purity Gas Valve KCD, Compact Diaphragm Valve, Automatic (Part Number)

High-Purity Gas Valve KCD, Compact Diaphragm Valve, Automatic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The KCD Series are direct diaphragm valves that are based on the KD Series—only smaller in size.
· These are high-specification valve that have inherited the basic performance from the high-end KD Series.
· The KCD Series has successfully reduced the 1.2-cm3 capacity of the KD Series (when the 31/4” male CVC is open) to 0.97-cm3.
· Varieties are limited to 1/4” sizes to reduce the external size by about 20% and reduce weight while retaining the same design of the KD Series.
· Without any loss in durability, a 4, 000, 000-cycle (actual value) automatic valve and a 100, 000-cycle (actual value) manual valve have been achieved.
· A particle performance for supporting many high-purity gases for the semiconductor industry has been pursued to the utmost by inner-surface polishing processes that have been implemented in the highest level production environments.

 
Part Number
KCD4CS-VC-STD-316L
KCD4CS-VFC-EP-316L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Control Side, Connection Type Length L
(mm)
Polishing

฿ 100.00

KIC VALVE RELATED ITEM 1 Piece(s) Quote [Rc(R)] R[Rc(R)] R52Mechanical Polishing Finish

฿ 100.00

KIC VALVE RELATED ITEM 1 Piece(s) Quote [Rc(R)] Rc[Rc(R)] Rc66Electrolytic Polishing Finishing

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material SUS316L Applicable Fluid Air / Gas
Supply Side, Plumbing Thread Nominal 1/4B Control Side Plumbing Pipe Thread Nominal 1/4B Body Lining No
Working Temperature Range(℃) -10::80 Operating Pressure Range(MPa) 0.4::0.7 Height H(mm) 61
Operation Method Electric Operation Method Normally Closed