1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mist Separator (Part Number)

Mist Separator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,491.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Used to remove a certain amount of over saturated moisture, oil and solid contaminant in the air line.

 
Part Number
AFM20-02-A
AFM40-03-A
AFM40-04-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Bore Diameter B

฿ 2,491.65

MEI COMPRESSOR 1 Piece(s) 5 Day(s) 2001/4

฿ 2,971.85

MEI COMPRESSOR 1 Piece(s) 12 Day(s) 11003/8

฿ 2,971.85

MEI COMPRESSOR 1 Piece(s) 12 Day(s) 11001/2

Loading...

  1. 1

Basic Information

Type Filter Filtration Level 0.3μm Connection Type Rc
Operating Environment Standard Drain Cock Manual