1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Coupling (SFC Series) (SFC-29-4X4)

SGL COUPLING SFC

Flexible Coupling (SFC Series) (SFC-29-4X4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SFC-29-4X4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)

฿ 625.44

SGL COUPLING SFC 1 Piece(s) 10 Day(s) 104429280.122101.5

Loading...

  1. 1

Basic Information

Allowable Torque Range(N•m) 1.01~3.00 Max. Rotational Speed Range(r/min) 2001~4000 Body Material Steel
Max. Rotational Speed(r/min) 3000 Allowable Lateral Misalignment Range(mm) 1.1~3.0 Operating Temperature Range(°C) -20::60
With or without Keyway Key Seat Exist Weight(g) 1150

Please check the type/dimensions/specifications of the part SFC-29-4X4 in the Flexible Coupling (SFC Series) series.

Products with similar specification

Part Number
SFC-29-10X10
SFC-29-4X10
SFC-29-4X5
SFC-29-4X8
SFC-29-5X10
SFC-29-5X5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)

฿ 625.44

1 Piece(s) Same day 10101029280.122101.5

฿ 625.44

1 Piece(s) 10 Day(s) 1041029280.122101.5

฿ 625.44

1 Piece(s) 10 Day(s) 104529280.122101.5

฿ 625.44

1 Piece(s) 10 Day(s) 104829280.122101.5

฿ 625.44

1 Piece(s) 10 Day(s) 1051029280.122101.5

฿ 625.44

1 Piece(s) 10 Day(s) 105529280.122101.5