1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Buffer, Fixed O.D. 08-12 (Part Number)

HSU SHOCK ABSORBER

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,257.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SCA1006B-3-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Max. Absorbed Energy
(J)
Overall Length L
(mm)
Effective Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
With / Without Cover Degree of Shock Absorption

฿ 1,317.29

HSU SHOCK ABSORBER 1 Piece(s) 3 Day(s) 610465136304~610000Available26

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Orifice Type Multi-orifice
Body Material Steel Max. Collision Velocity(m/s) 4 Operating Temperature Range(°C) -10::60
Pitch(Pitch) 1.0 Surface Treatment Nickel Administration 0

Please check the type/dimensions/specifications of the part SCA1006B-3-N in the Buffer, Fixed O.D. 08-12 series.

Products with similar specification

Part Number
SCA0806-1-N
SCA1006-2-N
SCA1006B-1-N
SCA1006B-2-N
SCA1210-2-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Max. Absorbed Energy
(J)
Overall Length L
(mm)
Effective Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
With / Without Cover Degree of Shock Absorption

฿ 1,621.16

1 Piece(s) 3 Day(s) 682.84782501~46000Not available15

฿ 1,257.29

1 Piece(s) 3 Day(s) 61045586304~610000Not available25

฿ 1,317.29

1 Piece(s) 3 Day(s) 61046556304~610000Available26

฿ 1,317.29

1 Piece(s) 3 Day(s) 61046586304~610000Available26

฿ 1,674.19

1 Piece(s) 13 Day(s) 10128631610505~1014000Not available40