(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCA0806-1-N |
SCA1006-2-N |
SCA1006B-1-N |
SCA1006B-2-N |
SCA1006B-3-N |
SCA1210-2-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Max. Absorbed Energy (J) | Overall Length L (mm) | Effective Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Absorbed Energy per Minute (J/min) | With / Without Cover | Degree of Shock Absorption |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,621.16 | HSU SHOCK ABSORBER | 1 Piece(s) | 3 Day(s) | 6 | 8 | 2.8 | 47 | 8 | 250 | 1~4 | 6000 | Not available | 15 | ||
฿ 1,257.29 | HSU SHOCK ABSORBER | 1 Piece(s) | 3 Day(s) | 6 | 10 | 4 | 55 | 8 | 630 | 4~6 | 10000 | Not available | 25 | ||
฿ 1,317.29 | HSU SHOCK ABSORBER | 1 Piece(s) | 3 Day(s) | 6 | 10 | 4 | 65 | 5 | 630 | 4~6 | 10000 | Available | 26 | ||
฿ 1,317.29 | HSU SHOCK ABSORBER | 1 Piece(s) | 3 Day(s) | 6 | 10 | 4 | 65 | 8 | 630 | 4~6 | 10000 | Available | 26 | ||
฿ 1,317.29 | HSU SHOCK ABSORBER | 1 Piece(s) | 3 Day(s) | 6 | 10 | 4 | 65 | 13 | 630 | 4~6 | 10000 | Available | 26 | ||
฿ 1,674.19 | HSU SHOCK ABSORBER | 1 Piece(s) | 13 Day(s) | 10 | 12 | 8 | 63 | 16 | 1050 | 5~10 | 14000 | Not available | 40 |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Body Material | Steel | Max. Collision Velocity(m/s) | 4 | Operating Temperature Range(°C) | -10::60 |
Pitch(Pitch) | 1.0 | Surface Treatment | Nickel | Administration | 0 |
How can we improve?
How can we improve?