1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross Joint Coupling (SCJ Series) (Part Number)

Cross Joint Coupling (SCJ Series)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,032.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
SCJ-15-3X3
SCJ-15-3X4
SCJ-15-3X5
SCJ-15-3X5K2
SCJ-15-3X6
SCJ-15-3X6K2
SCJ-15-3X6K3
SCJ-15-3X6.35
SCJ-15-3X6.35K2
SCJ-15-3X6.35K3
SCJ-15-4X4
SCJ-15-4X5
SCJ-15-4X5K2
SCJ-15-4X6
SCJ-15-4X6K2
SCJ-15-4X6K3
SCJ-15-4X6.35
SCJ-15-4X6.35K2
SCJ-15-4X6.35K3
SCJ-15-5K2X5
SCJ-15-5K2X5K2
SCJ-15-5K2X6
SCJ-15-5K2X6K2
SCJ-15-5K2X6K3
SCJ-15-5K2X6.35
SCJ-15-5K2X6.35K2
SCJ-15-5K2X6.35K3
SCJ-15-5X5
SCJ-15-5X5K2
SCJ-15-5X6
SCJ-15-5X6K2
SCJ-15-5X6K3
SCJ-15-5X6.35
SCJ-15-5X6.35K2
SCJ-15-5X6.35K3
SCJ-15-6K2X6
SCJ-15-6K2X6K2
SCJ-15-6K2X6K3
SCJ-15-6K2X6.35
SCJ-15-6K2X6.35K2
SCJ-15-6K2X6.35K3
SCJ-15-6K3X6
SCJ-15-6K3X6K2
SCJ-15-6K3X6K3
SCJ-15-6K3X6.35
SCJ-15-6K3X6.35K2
SCJ-15-6K3X6.35K3
SCJ-15-6X6
SCJ-15-6X6K2
SCJ-15-6X6K3
SCJ-15-6X6.35
SCJ-15-6X6.35K2
SCJ-15-6X6.35K3
SCJ-15-6.35K2X6.35
SCJ-15-6.35K2X6.35K2
SCJ-15-6.35K2X6.35K3
SCJ-15-6.35K3X6.35
SCJ-15-6.35K3X6.35K2
SCJ-15-6.35K3X6.35K3
SCJ-15-6.35X6.35
SCJ-15-6.35X6.35K2
SCJ-15-6.35X6.35K3
SCJ-20-4X4
SCJ-20-4X5
SCJ-20-4X5K2
SCJ-20-4X6
SCJ-20-4X6K2
SCJ-20-4X6K3
SCJ-20-4X6.35
SCJ-20-4X6.35K2
SCJ-20-4X6.35K3
SCJ-20-4X8
SCJ-20-4X8K2
SCJ-20-4X8K3
SCJ-20-4X8K4
SCJ-20-5K2X5
SCJ-20-5K2X5K2
SCJ-20-5K2X6
SCJ-20-5K2X6K2
SCJ-20-5K2X6K3
SCJ-20-5K2X6.35
SCJ-20-5K2X6.35K2
SCJ-20-5K2X6.35K3
SCJ-20-5K2X8
SCJ-20-5K2X8K2
SCJ-20-5K2X8K3
SCJ-20-5K2X8K4
SCJ-20-5X5
SCJ-20-5X5K2
SCJ-20-5X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Body Material Application Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00331522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00341522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00361522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00361522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0033 ~ 61522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K331.49

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.0036.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0036.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0033 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K331.49

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00441522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00451522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00451522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00461522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00461522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 43 ~ 61522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K331.49

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.0046.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0046.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 43 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K331.49

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00551522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key WayK221---570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00551522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Both key grooves / Both sides keywayK221K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00561522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key WayK221---570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00561522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Both key grooves / Both sides keywayK221K221570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 53 ~ 61522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK221K331.49

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0056.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key WayK221---570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0056.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Both key grooves / Both sides keywayK221K221570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 53 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK221K331.49

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00551522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00551522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00561522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00561522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 53 ~ 61522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K331.49

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.0056.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0056.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 53 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K331.49

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00661522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key WayK221---570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00661522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Both key grooves / Both sides keywayK221K221570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 61522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK221K331.49

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0066.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key WayK221---570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) -Standard Type0.05~1.0066.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Both key grooves / Both sides keywayK221K221570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK221K331.49

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 61522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key WayK331.4---9

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 61522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK331.4K2219

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 61522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK331.4K331.49

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key WayK331.4---9

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK331.4K2219

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK331.4K331.49

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00661522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00661522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 61522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K331.49

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.0066.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0066.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 63 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K331.49

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.006.356.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key WayK221---570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.006.356.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Both key grooves / Both sides keywayK221K221570

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 6.353 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK221K331.49

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 6.353 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key WayK331.4---9

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 6.353 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK331.4K2219

฿ 1,153.01

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 6.353 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Not Exist / With KeywayK331.4K331.49

฿ 1,032.06

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.006.356.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7Key Seat Exist / No Keyway------570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.006.356.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K221570

฿ 1,092.54

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.003 ~ 6.353 ~ 6.351522.44001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.256000 ~ 210000.21~0.400.333.3X10-7One Side Key Seat / One Side Key Way---K331.49

฿ 1,115.40

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00442023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Key Seat Exist / No Keyway------570

฿ 1,115.40

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00452023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Key Seat Exist / No Keyway------570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00452023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key Way---K221570

฿ 1,115.40

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00462023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Key Seat Exist / No Keyway------570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00462023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key Way---K221570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00462023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key Way---K331.4570

฿ 1,115.40

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.0046.352023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Key Seat Exist / No Keyway------570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0046.352023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key Way---K221570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0046.352023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key Way---K331.4570

฿ 1,115.40

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00482023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Key Seat Exist / No Keyway------570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00482023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key Way---K221570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00482023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key Way---K331.4570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00482023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key Way---K441.8570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00552023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key WayK221---570

฿ 1,236.34

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00552023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Both key grooves / Both sides keywayK221K221570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00562023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key WayK221---570

฿ 1,236.34

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00562023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Both key grooves / Both sides keywayK221K221570

฿ 1,236.34

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00562023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Both key grooves / Both sides keywayK221K331.4570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0056.352023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key WayK221---570

฿ 1,236.34

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0056.352023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Both key grooves / Both sides keywayK221K221570

฿ 1,236.34

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.0056.352023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Both key grooves / Both sides keywayK221K331.4570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00582023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key WayK221---570

฿ 1,236.34

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00582023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Both key grooves / Both sides keywayK221K221570

฿ 1,236.34

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) -Standard Type0.05~1.00582023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Both key grooves / Both sides keywayK221K331.4570

฿ 1,236.34

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00582023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Both key grooves / Both sides keywayK221K441.8570

฿ 1,115.40

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00552023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Key Seat Exist / No Keyway------570

฿ 1,175.87

SGL COUPLING SCJ 1 Piece(s) 11 Day(s) 10Standard Type0.05~1.00552023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6One Side Key Seat / One Side Key Way---K221570

฿ 1,115.40

SGL COUPLING SCJ 1 Piece(s) 10 Day(s) 10Standard Type0.05~1.00562023.64001~10000 / 10001~78000High torsional rigidity / High durability / Small / Heat ResistantAluminum / Aluminum AlloyServo Motor0.56000 ~ 160000.41~1.00.531.3X10-6Key Seat Exist / No Keyway------570

Loading...

Basic Information

Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0