(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCJ-40-12K4X14K5 |
SCJ-40-12K5X14K5 |
SCJ-40-12X14K5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Application | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,072.06 | SGL COUPLING SCJ | 1 Piece(s) | 11 Day(s) | 10 | Standard Type | 3.01~5.00 | 12 | 14 | 40 | 45.6 | 2001~4000 / 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 5 | 4000 ~ 7000 | 0.41~1.0 | 0.5 | 3 | 3.3X10-5 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K5 | 5 | 2.3 | 1150 | ||
฿ 2,072.06 | SGL COUPLING SCJ | 1 Piece(s) | 11 Day(s) | 10 | Standard Type | 3.01~5.00 | 12 | 14 | 40 | 45.6 | 2001~4000 / 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 5 | 4000 ~ 7000 | 0.41~1.0 | 0.5 | 3 | 3.3X10-5 | Both key grooves / Both sides keyway | K5 | 5 | 2.3 | K5 | 5 | 2.3 | 1150 | ||
฿ 2,011.59 | SGL COUPLING SCJ | 1 Piece(s) | 11 Day(s) | 10 | Standard Type | 3.01~5.00 | 12 | 14 | 40 | 45.6 | 2001~4000 / 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 5 | 4000 ~ 7000 | 0.41~1.0 | 0.5 | 3 | 3.3X10-5 | One Side Key Seat / One Side Key Way | - | - | - | K5 | 5 | 2.3 | 1150 |
Loading...
Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |
---|
How can we improve?
How can we improve?