(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCJB-25C-5K2X10 |
SCJB-25C-5K2X10K3 |
SCJB-25C-5K2X10K4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Body Material | Application | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,504.74 | SGL COUPLING SCJB | 1 Piece(s) | 11 Day(s) | 10 | Standard Type | 0.05~1.00 | 5 | 10 | 25 | 33.5 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 1 | 5000 ~ 9000 | 0.21~0.40 | 0.5 | 7 | 3.4X10-6 | One Side Key Seat / One Side Key Way | K2 | 2 | 1 | - | - | - | 570 | ||
฿ 1,565.21 | SGL COUPLING SCJB | 1 Piece(s) | 11 Day(s) | 10 | Standard Type | 0.05~1.00 | 5 | 10 | 25 | 33.5 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 1 | 5000 ~ 9000 | 0.21~0.40 | 0.5 | 7 | 3.4X10-6 | Both key grooves / Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | 570 | ||
฿ 1,565.21 | SGL COUPLING SCJB | 1 Piece(s) | 11 Day(s) | 10 | Standard Type | 0.05~1.00 | 5 | 10 | 25 | 33.5 | 4001~10000 | High torsional rigidity / High durability / Small / Heat Resistant | Aluminum / Aluminum Alloy | Servo Motor | 1 | 5000 ~ 9000 | 0.21~0.40 | 0.5 | 7 | 3.4X10-6 | Both key grooves / Both sides keyway | K2 | 2 | 1 | K4 | 4 | 1.8 | 570 |
Loading...
Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |
---|
How can we improve?
How can we improve?