1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for Air Conditioning and Dust Collection PP-Fleckway (Part Number)

Hose for Air Conditioning and Dust Collection PP-Fleckway
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· All PP (polypropylene) chlorine-free product.
· It can be used in places where oil smoke is present.
· The length can be adjusted up to about 1.5 times the product length.
· The diameter of the duct can be easily changed, making it easy to cut and connect.
· Can be used with blowing air or atmosphere at 80°C.
[Applications]
· For spot air conditioner ducts.
· For intake, exhaust and ventilation.
· For dust collection and exhaust.
· For transporting powder and granules.
· For electrical piping

 
Part Number
PPFW-75-[1-10/1]M
PPFW-100-[1-10/1]M
PPFW-125-[1-10/1]M
PPFW-150-[1-10/1]M
PPFW-200-[1-10/1]M
PPFW-250-[1-4/1]M
PPFW-300-[1-4/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Allowable Bending Radius(Normal Temperature)
(mm)
Nominal Diameter (mm) Length
(m)

-

KRP DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 7582165751 ~ 10

-

KRP DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 1001072201001 ~ 10

-

KRP DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 1251323251251 ~ 10

-

KRP DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 1501573751501 ~ 10

-

KRP DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 200211.05102001 ~ 10

-

KRP DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 250261.06802501 ~ 4

-

KRP DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 3003118003001 ~ 4

Loading...

  1. 1

Basic Information

Material Polypropylene Cutting Service Usage No Properties Standard
Color White Applicable Fluid Powder / Grains / Air / Oil Mist Upper Operating Temperature Limit (Continuous Use)(℃) 80