1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for Air Conditioning and Dust Collection AD-4 Type (Part Number)

Hose for Air Conditioning and Dust Collection AD-4 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It can be freely expanded and contracted, the length can be easily adjusted, and it can be stored compactly in about 1/4
・ Lightweight and highly flexible
・ Easy to cut and easy to handle
[Applications]
・ For air conditioning of buildings, for sending and exhausting air in mines and tunnels, for sending and exhausting air at construction sites, and for general dust collection and sending and exhausting air

 
Part Number
AD-4-350-[1-10/1]M
AD-4-400-[1-10/1]M
AD-4-500-[1-10/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Allowable Bending Radius(Normal Temperature)
(mm)
Nominal Diameter (mm) Length
(m)

-

KRP DUCT PIPE/JOINT 1 Piece(s) 11 Day(s) 359.0378.53503501 ~ 10

-

KRP DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 410.0431.04204001 ~ 10

-

KRP DUCT PIPE/JOINT 1 Piece(s) 10 Day(s) 512.0532.05605001 ~ 10

Loading...

  1. 1

Basic Information

Material Soft・Hard PVC Cutting Service Usage No Properties Flexibility
Color Gray Applicable Fluid Powder / Grains / Air Allowable Pressure (Normal Temperature)(MPa) 0.02
Operating Temperature Range(°C) -10::50 Upper Operating Temperature Limit (Continuous Use)(℃) 40