1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STABILUS Oil Dampers 7012VG, 7002VM (Part Number)

STABILUS Oil Dampers 7012VG, 7002VM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,618.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・This damper slowly opens the flap door and acts in the direction where it extends.
・The operating temperature range is from 0°C to 80°C.

Part Number
7002VM
7012VG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Order Code

฿ 2,678.13

STAYS 1 Piece(s) Available 8 Day(s) 10Silver180-025-011

฿ 2,618.87

STAYS 1 Piece(s) Available 8 Day(s) 10Black180-025-010

Loading...

  1. 1

Basic Information

Type Oil Damper Stroke(mm) 74 Rod Diameter(Ø) 6
Operating Condition Indoors Rod Side Tip Shape K5 Tip shape of a side of a cylinder D5
Cylinder Material Steel Cylinder Dia.(Ø) 15 Max. Length(mm) 235
Operating Temperature Range(°C) 0::80 Material Steel