1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silicon Magnetic Catch MC-MS50 Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 278.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The magnet is wrapped with silicone rubber, and absorbs the impact sound during absorption.
· Uses neodymium magnet.
· Compact with high absorption power.
· Since the washer is fitted in the counterbore hole, silicone rubber is hard to avoid in spite of fastening screws.

 
Part Number
MC-MS50DGR
MC-MS50LGR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Color Order Code

฿ 278.76

MAGNET CATCHES 1 Piece(s) 1 Day(s) 10Dark gray140-024-469

฿ 278.76

MAGNET CATCHES 1 Piece(s) 40 Day(s) 10Light Gray140-024-468

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 39.2
Length(mm) 50 Width(mm) 17 Mounting Method Imposition Type
Installation Hole Dia.(mm) 4.2 Magnet Square Mounting Surface A Strike Plate No
Operating Environment Standard Main Body Material Silicon Rubber Main Body Finishing Foundation
Magnet Material Neodymium Magnet finish Nickel Plating Operating Temperature Range(°C) null::80