1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RAM Mounting System RAM Main Body (Part Number)

RAM Mounting System RAM Main Body
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,879.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The RAM mounting system is an extremely versatile mounting system that can be mounted in various places to suit different applications.
· Not only it is low cost, but also has excellent durability and seismic resistance.
· Mounting is also easy since parts can be interchanged from among a wide variety of available types.
· There are 3 types of balls, ø25.4 mm (size B), ø38 mm (size C), and ø57.2 mm (size D), and there are 3 types of RAM units corresponding to each of these sizes.
· Ideal for use in planes, cars, boats, trucks, snowmobiles, tractors, motorbikes, forklifts, etc.
· Options such as the iPad holder, etc. have been newly added

Part Number
RAM-201
RAM-B-201
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Order Code

฿ 4,316.67

MONITOR ARMS 1 Piece(s) 21 Day(s) C (large)210-040-335

฿ 1,879.24

MONITOR ARMS 1 Piece(s) 3 Day(s) B (medium)210-040-334

Loading...

  1. 1

Basic Information

Type Mounting System Mounting System Type Flexible Arm Material Aluminum
Surface Treatment Baked Paint Mountable Part Ball with Seat