(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The members with rivet holes are superimposed and other end is crimped through rivet by plastic deformation.
· Excessive stress such as of welded joints is less likely to occur at the fitting parts.
· Lightweight and superior in workability because the material is aluminum.
[Applications]
· Since the members are crimped and fastened, they are used in places where removal is not considered. Excellent corrosion-resistance.
Part Number |
---|
4979874469717 |
4979874469724 |
4979874469731 |
4979874469748 |
4979874469755 |
4979874469762 |
4979874469779 |
4979874469786 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft diameter (mm) | JAN code | Qty. | Length under neck (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 46.25 | YHT RIVET/TACK | 5 Pack(s) | 80 Pieces Per Package | 4 Day(s) | 2 | 4979874469717 | 80 | 4 | ||
฿ 46.25 | YHT RIVET/TACK | 5 Pack(s) | 50 Pieces Per Package | 4 Day(s) | 2 | 4979874469724 | 50 | 8 | ||
฿ 46.25 | YHT RIVET/TACK | 5 Pack(s) | 40 Pieces Per Package | 4 Day(s) | 3 | 4979874469731 | 40 | 6 | ||
฿ 46.25 | YHT RIVET/TACK | 5 Pack(s) | 30 Pieces Per Package | 4 Day(s) | 3 | 4979874469748 | 30 | 10 | ||
฿ 46.25 | YHT RIVET/TACK | 5 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 4 | 4979874469755 | 20 | 8 | ||
฿ 46.25 | YHT RIVET/TACK | 5 Pack(s) | 14 Pieces Per Package | 4 Day(s) | 4 | 4979874469762 | 14 | 10 | ||
฿ 46.25 | YHT RIVET/TACK | 5 Pack(s) | 12 Pieces Per Package | 4 Day(s) | 5 | 4979874469779 | 12 | 10 | ||
฿ 46.25 | YHT RIVET/TACK | 5 Pack(s) | 40 Pieces Per Package | 4 Day(s) | 2.5 | 4979874469786 | 40 | 6 |
Loading...
Material | Aluminum |
---|
How can we improve?
How can we improve?