1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Nut Left-Hand Thread (Part Number)

Hex Nut Left-Hand Thread
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product information]
[Common items]
Thread ridge type: Metric coarse (left)
Product name: Hex Nut Left-Hand Thread
Quantity (units): 1
Number units ordered: 5

Part Number
4979874851802
4979874851819
4979874851826
4979874851833
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) JAN code

฿ 44.22

YHT HEXAGON NUT 5 Piece(s) 6 Day(s) 64979874851802

฿ 44.72

YHT HEXAGON NUT 5 Piece(s) 6 Day(s) 84979874851819

฿ 56.92

YHT HEXAGON NUT 5 Piece(s) 4 Day(s) 104979874851826

฿ 57.94

YHT HEXAGON NUT 5 Piece(s) 4 Day(s) 124979874851833

Loading...

  1. 1

Basic Information

Thread Type Metric coarse (Left) Part Name Hex nut left screw Number of pieces(pcs.) 1
Order Unit(pcs.) 5