1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flat Head Drill Screw Reamer P (Half Box)【40-250 Pieces Per Package】 (Part Number)

Flat Head Drill Screw Reamer P (Half Box)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
<Common items>
Detailed shape: Flat head
Mount hole shape: Phillips head
Basic shape: Other screw
Tip shape: Other / special
Product name: Flat head self-drilling screw P reamer (Hanhako)

Part Number
4979874858641
4979874858658
4979874858665
4979874858672
4979874858689
4979874858696
4979874858702
4979874858719
4979874858726
4979874858733
4979874858740
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length L (mm) JAN code Number of pieces
(pcs.)

฿ 893.30

YHT SELF-DRILL SCREW 1 Pack(s)

250 Pieces Per Package

6 Day(s) 4284979874858641250

฿ 1,118.92

YHT SELF-DRILL SCREW 1 Pack(s)

250 Pieces Per Package

6 Day(s) 4324979874858658250

฿ 982.74

YHT SELF-DRILL SCREW 1 Pack(s)

200 Pieces Per Package

6 Day(s) 4374979874858665200

฿ 1,040.67

YHT SELF-DRILL SCREW 1 Pack(s)

200 Pieces Per Package

6 Day(s) 4404979874858672200

฿ 846.55

YHT SELF-DRILL SCREW 1 Pack(s)

150 Pieces Per Package

6 Day(s) 4454979874858689150

฿ 663.64

YHT SELF-DRILL SCREW 1 Pack(s)

100 Pieces Per Package

6 Day(s) 5454979874858696100

฿ 732.22

YHT SELF-DRILL SCREW 1 Pack(s)

100 Pieces Per Package

6 Day(s) 5504979874858702100

฿ 912.10

YHT SELF-DRILL SCREW 1 Pack(s)

100 Pieces Per Package

6 Day(s) 5604979874858719100

฿ 641.79

YHT SELF-DRILL SCREW 1 Pack(s)

50 Pieces Per Package

6 Day(s) 660497987485872650

฿ 742.39

YHT SELF-DRILL SCREW 1 Pack(s)

50 Pieces Per Package

6 Day(s) 670497987485873350

฿ 702.25

YHT SELF-DRILL SCREW 1 Pack(s)

40 Pieces Per Package

6 Day(s) 685497987485874040

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Other screws
Tip Shape Other special shapes Part Name Flat head drill P reamer (half box