(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made from brass.
· The surface is chrome plated to exude an impressive luster.
· Can be used as attractive screws for decoration in interior design or similar uses.
[Applications]
· Used as screws for interior design.
Part Number |
---|
4979874002921 |
4979874002938 |
4979874002945 |
4979874002952 |
4979874002969 |
4979874002976 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN code | Thread size x head diameter x thread length (mm) |
---|---|---|---|---|---|---|---|
฿ 128.57 | YHT WING/KNOB/ORNAMENTAL SCREW | 3 Piece(s) | 8 Day(s) | 4979874002921 | M6×12×16 | ||
฿ 153.47 | YHT WING/KNOB/ORNAMENTAL SCREW | 3 Piece(s) | 6 Day(s) | 4979874002938 | M6×12×27 | ||
฿ 129.59 | YHT WING/KNOB/ORNAMENTAL SCREW | 3 Piece(s) | 6 Day(s) | 4979874002945 | M6×15×16 | ||
฿ 161.60 | YHT WING/KNOB/ORNAMENTAL SCREW | 3 Piece(s) | 4 Day(s) | 4979874002952 | M6×15×27 | ||
฿ 165.15 | YHT WING/KNOB/ORNAMENTAL SCREW | 3 Piece(s) | 6 Day(s) | 4979874002969 | M6×20×16 | ||
฿ 209.87 | YHT WING/KNOB/ORNAMENTAL SCREW | 3 Piece(s) | 3 Day(s) | 4979874002976 | M6×20×27 |
Loading...
Nominal of Thread (M) | 6 | Detailed Shape | Low Head | Basic Shape | Other screws |
---|---|---|---|---|---|
Part Name | Decorative screw, low head | Number of pieces(pcs.) | 1 |
How can we improve?
How can we improve?