1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, Stainless Steel 304 Three-Way Bracket (Part Number)

BUILDING HARDWARE

Building Hardware, Stainless Steel 304 Three-Way Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: Stainless steel 304 three-piece corner bracket
· JAN code: 4979874412683
· Number contained in a packet: 1
· Material: Stainless steel
· Size (mm): 38 · Count x length (mm): 0

Part Number
4979874412683
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 142.86

BUILDING HARDWARE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Stainless Steel 304 Three-Way
JAN code 4979874412683 Number of pieces(pcs.) 1 Material Stainless Steel
Size(mm) 38 Count×Total length (mm) 0