1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel L-Shaped Hook With Nut【2-15 Pieces Per Package】 (Part Number)

Stainless Steel L-Shaped Hook With Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 189.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single hook made of stainless steel with excellent rust resistance.
[Features]
· Nut and washer are sold in sets.
· SUS304 series stainless steel makes the product rust-resistant.
· To be fixed through the pilot hole.
[Applications]
· Ideal to mount on furniture or indoor walls to hang small accessories.

Part Number
4979874831026
4979874831033
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)
Hook Dimensions
(mm)

฿ 1,700.00

SINGLE HOOKS 1 Pack(s)

15 Pieces Per Package

Same day 104979874831026343825

฿ 189.58

SINGLE HOOKS 1 Pack(s)

2 Pieces Per Package

Quote 1049798748310332618.538

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw Type