1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piano Wire (mini)【10 Pieces Per Package】 (Part Number)

WIRE

Piano Wire (mini)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,197.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made of SWP-A for superior toughness when compared to conventional wire. Used for binding or as a spring material etc.

Part Number
4979874062680
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,197.00

WIRE 1 Pack(s)

10 Pieces Per Package

15 Day(s)

Loading...

  1. 1

Basic Information

Types Wires JAN code 4979874062680 Number of pieces(pcs.) 1
Material SWP-A Wire diameter(mm) 0.35 Count #28
Working Load(kgf) 23 Full Length(M) 15

Please check the type/dimensions/specifications of the part 4979874062680 in the Piano Wire (mini) series.

Frequently Asked Questions (FAQ)

Question: How is the product modified?
Answer: Fine wires can be bent with pliers, etc., but thicker ones cannot. Relevant tools are required.